K-17-M23 M9/5,0-E01/M23 F8 - Connector in molded plastic on both sides
1619296

Flow Pictogram

Connector in molded plastic on both sides, application: Signal, straight, number of positions: 17, straight, number of positions: 17, cable length: 5 m, shielded: yes, color of outer sheath: green, this item is expected to be lead-free from Q1 2028 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied