ST-3ES1N8AQ006S - Panel feed-through
1618451

connection method

Panel feed-through, application: Power, straight, M17 standard and SPEEDCON locking, M17, number of positions: 3+PE, contact connection type: Socket, shielded: yes, cable diameter range: 5 mm ... 8 mm, number of positions: 4, connection method: Crimp connection, series: ST, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products