RC-12S2N8AQ3Q9 - Device connector rear mounting
1618140

M23, Device connector rear mounting, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Crimp connection, Axial O-ring, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, cable diameter range: 9.5 mm ... 10.5 mm, coding: N

Product details