ST-08P1N8ACK04S - Front panel feed-through
1617932

connection method

Front panel feed-through, application: Signal, straight, SPEEDCON, M17, number of positions: 8, contact connection type: Pin, Flat gasket, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, cable diameter range: 9 mm ... 11 mm, number of positions: 8, connection method: Crimp connection, series: ST

Product details








Compatible products



Your advantages

Reduced size: ideal for compact devices
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly
Flexible use: reliably connect various cable diameters
User-specific, suitable for front and rear mounting