SF-5EP1N8AWA00S - Device connector front mounting
1617909

connection method

Device connector front mounting, application: Power, straight, SPEEDCON, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 6, connection method: Crimp connection, series: SF

Product details