RC-09S1N8AB1NY - Front panel feed-through
1617796

M23, Front panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Flat gasket, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 7.5 mm ... 9.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details