RF-12F1N8A80DU - Cable connector
1616138

connection method

Cable connector, application: Feedback, signal, straight, M23, number of positions: 12, contact connection type: Socket, shielded: yes, cable diameter range: 3 mm ... 13.2 mm, number of positions: 12, connection method: Crimp connection, series: RF

Product details