RF-12F1N128003 - Cable connector
1616131

connection method

Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, shielded: yes, cable diameter range: 9 mm ... 13.2 mm, number of positions: 12, connection method: Solder connection, series: RF, RF series housing with RC series signal contact carrier

Product details








Compatible products