RC-17S1N12C1NY - Rear panel feed-through
1615792

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 7.5 mm ... 9.5 mm, coding: N

Product details








Compatible products