SC-5EP1N8AWV00 - Device connector front mounting
1615543

connection method

Device connector front mounting, application: Power, straight, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, connection method: Crimp connection, series: SC

Product details








Compatible products