HC-26P1N322300 - Device connector front mounting
1615309

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Flat gasket, shielded: yes, number of positions: 26, connection method: Solder pins, series: HC, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products