RC-16S1N8AC3FA - Rear panel feed-through
1614508

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Radial O-ring, Panel thickness max.: 2.5 mm, cable diameter range: 9.5 mm ... 10.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242885

Product details