RF-16S2N8AWA00 - Device connector front mounting
1613801

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, Axial O-ring, shielded: yes, number of positions: 16, connection method: Crimp connection, series: RF

Product details








Compatible products