RF-16P1N8AWA00 - Device connector front mounting
1613766

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, Axial O-ring, shielded: yes, number of positions: 16, connection method: Crimp connection, series: RF, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1681133

Product details









Compatible products



Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly