RC-0000000QBEP - Rear panel feed-through
1613405

Rear panel feed-through, series: RC, straight, Screw locking mechanism, M23, shielded: yes, panel thickness min.: 0.8 mm, panel thickness max.: 6.5 mm, cable diameter range: 6 mm... 10 mm, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products