UC-17S1N8AT0AB - Cable connector
1612757

M23, Cable connector, application: Signal, series: UC, angled, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 9.5 mm ... 11.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242666

Product details