RC-06P1N12AD00 - Device connector front mounting
1610107

connection method

Device connector front mounting, application: Signal, angled rotatable, Screw locking mechanism, M23, number of positions: 6, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 6, connection method: Solder connection, series: RC

Product details








Compatible products