VS-PPC-F1-SCRJ-POBK-1RF
-
Panel-mount frame
1608210
SC-RJ panel mounting frame, IP67, for push-pull interlocking, plastic, with Freenet system, for rectangular mounting cutout, with seal and SC-RJ coupling (for POF, PCF, and GOF), without mounting screws
Product details
Product type | Panel-mount frame |
Application | Freenet |
Type | SC-RJ |
Number of positions | 2 |
Connection profile | SC-RJ |
Number of slots | 1 |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | FO |
Connection technology | |
Connection method | Spring-cage connection |
Dimensional drawing |
|
Width | 22.2 mm |
Height | 42 mm |
Color | black |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | Plastic |
Housing surface material | PA, light gray |
Contact surface material | Au/Ni |
Contact carrier material | Polyester GF |
FO cable | |
Number of fibers | 2 |
Fiber | POF, PCF, GOF |
Fiber type | GOF, PCF, POF |
Transmission medium | FO |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP67 (IP65/67) |
IP65/IP67 | |
Ambient temperature (operation) | -20 °C ... 70 °C |
Mounting type | Front mounting |
Item number | 1608210 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB17 |
Product key | ABNODE |
GTIN | 4046356159890 |
Weight per piece (including packing) | 16.5 g |
Weight per piece (excluding packing) | 16 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ECLASS-15.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057