VS-PPC-F1-SCRJ-MNNA-1RP
-
Panel-mount frame
1608061
SC-RJ panel mounting frame, IP67, for push-pull interlocking, metal, for transceiver, for square panel cutout, with grommet, without mounting screws
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.4 Connectors for outside environment (optical fibre) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Panel-mount frame |
Application | SCRJ PCB connection |
Type | SC-RJ |
Number of positions | 2 |
Connection profile | SC-RJ |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | FO |
Connection technology | |
Connection method | Push-Pull |
Dimensional drawing |
|
Width | 22.2 mm |
Height | 42 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Color | silver |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | Metal |
Housing surface material | nickel-plated |
Resistance to oil | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | POF, PCF, GOF |
Fiber type | GOF, PCF, POF |
Transmission medium | FO |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to oil | yes |
Flame resistance | yes |
Resistance to oil | yes |
Mounting type | Panel mounting |
Item number | 1608061 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB17 |
Product key | ABNODF |
GTIN | 4046356131735 |
Weight per piece (including packing) | 15.863 g |
Weight per piece (excluding packing) | 14.5 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ECLASS-15.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057