VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C
-
FO connectors
1608032
FO connectors, SC-RJ, MM, 2-position, connection method: Push-Pull, material: Metal, degree of protection: IP65/IP67, color: silver
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.3 Connectors for inside environment (optical fibre) |
| Product type | Data connector (cable side) |
| Type | SC-RJ |
| Number of positions | 2 |
| Connection profile | SCRJ |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Attenuation | ≤ 1.5 dB (Insertion attenuation) |
| Transmission medium | FO |
| Transmission characteristics (category) | MM |
| Connection technology | |
| Connection method | Push-Pull |
| Width | 22 mm |
| Height | 30 mm |
| Length | 62.5 mm |
| Color | silver |
| Material | Metal |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | Copper alloy |
| Housing material | Metal |
| Housing surface material | nickel-plated |
| Cable seal material | TPE |
| O-ring material | NBR |
| Cable type | Plastic fiber |
| External cable diameter | 6.5 mm ... 9.5 mm |
| Wire diameter | 2.2 mm |
| Individual wire diameter | 2.2 mm |
| Resistance to oil | yes |
| Flame resistance | yes |
| FO cable | |
| Number of fibers | 2 |
| Fiber | 980/1000 µm |
| Fiber type | POF |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Attenuation | ≤ 1.5 dB (Insertion attenuation) |
| Ambient conditions | |
| Degree of protection | IP67 |
| IP65/IP67 | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Ambient temperature (assembly) | 0 °C ... 50 °C |
| Resistance to oil | yes |
| Flame resistance | yes |
| Resistance to oil | yes |
| Standards/specifications | IEC PAS 61076-3-117 |
| Item number | 1608032 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB17 |
| Product key | ABNOBA |
| GTIN | 4046356131704 |
| Weight per piece (including packing) | 73.7 g |
| Weight per piece (excluding packing) | 72 g |
| Customs tariff number | 85367000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440290 |
| ECLASS-15.0 | 27440114 |
ETIM
| ETIM 10.0 | EC002636 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | 13d7563f-2b6d-4353-9c09-a56152ad2513 |
| EF3.1 Climate Change | |
| CO2e kg | 2.041 kg CO2e |
Compatible products
-
VS-SCRJ-POF-KONFTOOL-POLISH - FO accessories 1658820
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
-
WIREFOX-D 16 - Stripping tool 1212173
-
VS-PPC-F1-SCRJ-MNNA-1RP - Panel-mount frame 1608061
-
VS-PPC-J-1-SCRJ-MNBK - FO coupling 1405206
-
FOC-V14-F1ZNI-EM/SJO - Panel-mount frame 1413981
-
FOC-V14-F1S-EM/SJB - Panel-mount frame 1413969
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057