SL-1CKS030 - Crimp contact
1607918

Crimp contact, Socket, turned, contact diameter: 10 mm, connection cross section: 25 mm2 ... 25 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1362834

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring