SF-7EP1N8AA200 - Device connector front mounting
1607908

connection method

Device connector front mounting, application: Power, Angled fixed for higher loads, Screw locking mechanism, M23, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 8, connection method: Crimp connection, series: SF, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242371

Product details








Compatible products