ST-7EP1N8AAD00S - Device connector front mounting
1607744

connection method

Device connector front mounting, application: Power, angled rotatable, SPEEDCON, M17, number of positions: 7+PE, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm, number of positions: 8, connection method: Crimp connection, series: ST

Product details








Compatible products