ST-5ES1N8A8002S - Cable connector
1607715

Cable connector, straight, SPEEDCON, M17, number of positions: 5+PE, contact connection type: Socket, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 6, connection method: Crimp connection, series: ST

Product details