ST-17P1N8AAD00S - Device connector front mounting
1607633

Device connector front mounting, angled rotatable, SPEEDCON, M17, number of positions: 17, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm, degree of protection: IP67, number of positions: 17, connection method: Crimp connection, series: ST

Product details









Compatible products