SM-5ES1N8AYW00 - Device connector front mounting with knurled nut
1607532

connection method

Device connector front mounting with knurled nut, application: Power, angled fixed, Screw locking mechanism, M40, number of positions: 2+3+PE, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 40 mm x 40 mm, number of positions: 6, connection method: Crimp connection, series: SM, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details