VC-TFS 4 - Contact insert
1607460

connection method

Contact insert, Range of articles: VARIOCON, design: VC2, color: light gray, number of positions: 4, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 16 mm2, rated current: 70 A, Connection method: Screw connection

Product details