SF-7EP1N8AAK00 - Device connector front mounting
1607047

connection method

Device connector front mounting, application: Power, angled fixed, increased flange dimension, Screw locking mechanism, M23, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 28 mm x 28 mm, cable diameter range: 0 mm ... 0 mm, number of positions: 8, connection method: Crimp connection, series: SF

Product details








Compatible products