SF-5EP1N8AAC00 - Device connector front mounting
1607035

connection method

Device connector front mounting, application: Power, angled rotatable, increased flange dimension, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 28 mm x 28 mm, number of positions: 6, connection method: Crimp connection, series: SF, Compatible with mating connectors with SPEEDCON or M23 standard knurled nuts

Product details