Cable gland, cable diameter range: 6.5 mm ... 14.5 mm, series: UC
Product details
Product type
Full screw connection
Series
UC
Type of the screw connection
IP65 screw
Pg screw connection
Pg16
Housing material
Nickel-plated brass
External cable diameter
6.5 mm ... 14.5 mm
Mechanical data
Type of the screw connection
IP65 screw
Item number
1606831
Packing unit
250 pc
Minimum order quantity
10 pc
Note
Made to order (non-returnable)
Product key
ABRAIU
GTIN
4046356262170
Weight per piece (including packing)
14.43 g
Weight per piece (excluding packing)
14.43 g
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121300
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.