SM-7ES1N8A8L05 - Cable connector
1605863

connection method

Cable connector, application: Power, straight long, Screw locking mechanism, M40, number of positions: 4+3+PE, contact connection type: Socket, shielded: yes, cable diameter range: 21 mm ... 25.5 mm, connection method: Crimp connection, series: SM

Product details








Compatible products

Your advantages

Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly
Flexible use: reliably connect various cable diameters