SM-20KP008 - Crimp contact
1605741

Crimp contact, Pin, turned, contact diameter: 2 mm, connection cross section: 4 mm2 ... 4 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241969

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring