Positioning pin for SF-Z0025 crimping pliers
cUL Recognized
Approval ID: E153698-20041116| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 18 A | 12 | ||
Cable connector, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.
Positioning pin for SF-Z0025 crimping pliers
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 18 A | 12 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 27 A | 12 | ||