Shield Sleeve for M23 circular connectors, RC Series
Product details
Product type
Cable clamp type cage
Series
RC
External cable diameter
4.6 mm
Item number
1604320
Packing unit
20 pc
Minimum order quantity
20 pc
Product key
ABRAFU
GTIN
4046356248730
Weight per piece (including packing)
2.368 g
Weight per piece (excluding packing)
2.21 g
Country of origin
DE
ECLASS
ECLASS-13.0
27140801
ECLASS-15.0
27140801
ETIM
ETIM 10.0
EC000441
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.