RC-1RS1N122200 - Device connector front mounting
1603168

M23, Device connector front mounting, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Flat gasket, flange dimensions: 25 mm x 25 mm, Panel thickness min.: 1 mm, coding: N

Product details








Compatible products