Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately
Product type
Circular connector (cable-side)
Flammability rating according to UL 94
V0
Item number
1603131
Packing unit
20 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Product key
ABRAFA
GTIN
4046356243681
Weight per piece (including packing)
118.93 g
Weight per piece (excluding packing)
106.42 g
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121413
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.