RC-17S1N8AQ0GK - Device connector rear mounting
1602247

M23, Device connector rear mounting, application: Signal, series: RC, straight, shielded: yes, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Axial O-ring, cable diameter range: 7.5 mm ... 9.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241450

Product details