RC-17P1N8AC1X7 - Rear panel feed-through
1601566

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 4.5 mm ... 5.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details