RC-17P1N8AAD00 - Device connector front mounting
1601556

connection method

Device connector front mounting, application: Feedback, angled rotatable, Screw locking mechanism, M23, number of positions: 17, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, cable diameter range: 0 mm ... 0 mm, connection method: Solder connection, series: RC

Product details