RC-12S1Y8AE000 - Device connector rear mounting
1599581

connection method

M23, Device connector rear mounting, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Radial O-ring, Panel thickness min.: 3 mm, Panel thickness max.: 10.5 mm, coding: Y, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241091

Product details