RC-12P2N8AWT00 - Device connector front mounting
1598290

connection method

Device connector front mounting, application: Feedback, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, cable diameter range: 0 mm ... 0 mm, connection method: Crimp connection, series: RC

Product details