RC-12P2N126200 - Device connector front mounting
1597914

M23, Device connector front mounting, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Solder cup, Axial seal, Panel thickness min.: 1 mm, Panel thickness max.: 4.5 mm, coding: N

Product details








Compatible products