RC-12P1N12C1LA - Rear panel feed-through
1597164

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 3 mm ... 10.5 mm, coding: N

Product details








Compatible products