Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately
Product type
Circular connectors (device side)
Item number
1596323
Packing unit
40 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Product key
ABRAFL
GTIN
4046356210638
Weight per piece (including packing)
34.36 g
Weight per piece (excluding packing)
31.02 g
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.