RC-07S1NH25013 - Device connector front mounting
1594800

M23, Device connector front mounting, application: Signal, series: RC, straight, Screw locking mechanism, Direction of rotation: Standard, contact connection type: Socket, Solder-in connection, Flat gasket, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products