RC-07P1N8A6500 - Device connector front mounting
1594450

M23, Device connector front mounting, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial O-ring, Central fixing, Panel thickness min.: 1 mm, Panel thickness max.: 4.5 mm, coding: N

Product details








Compatible products