PV-14P1N22HG00 - Device connector rear mounting
1592501

connection method

Device connector rear mounting, application: Signal, straight, Screw locking mechanism, M16, number of positions: 14, contact connection type: Pin, Axial O-ring, shielded: no, number of positions: 14, connection method: Solder pins, series: PV, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products