NC-0000000KSFZ - Housing for circular connector
1592030

connection method

Housing for circular connector, series: NC, straight with plastic cover, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, Crimp connection, shielded: yes, cable diameter range: 2 mm... 10.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %). This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products