HC-28S1N1290DU - Coupler connector
1590434

connection method

Coupler connector, application: Signal, straight, Screw locking mechanism, M27, contact connection type: Socket, shielded: yes, cable diameter range: 2 mm ... 14.5 mm, number of positions: 28, connection method: Solder connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1240162

Product details








Compatible products