HC-28S1N122300 - Device connector front mounting
1590427

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M27, contact connection type: Socket, Flat gasket, shielded: yes, number of positions: 28, connection method: Solder cup, series: HC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products